Manufacturer part number: 208-XL-KRR
Brand: INA
Price: 45.42 €
Delivery time: 3 Days
Inner Diameter d: 40 φ
Outer Diameter D: 80 φ
Width B (or T): 27 mm
Basic Dynamic Load Rating: 34500 N
Maximum Allowable Rotational Speed: 10300 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
208-XL-KRR
Part Number
|
---|
208-XL-KRR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Customs tariff — weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.42 € | 1 | Available | 3 Days | 40 | 80 | 27 | 34500 | 10300 | 19800 | 34500 | 19800 | 0.45 |
Loading...
Load Direction | Radial / Thrust | RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Radial insert ball bearings / single row / 2xx / KRR / inner ring for fit / 2xx-KRR / INA, part number 208-XL-KRR.
You can find the detail information about specifications and dimensions on part number 208-XL-KRR.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
205-XL-KRR |
206-XL-KRR |
207-XL-KRR-AH03 |
209-XL-KRR |
210-XL-KRR |
211-XL-KRR |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Customs tariff — weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.58 € | 1 | Available | 3 Days | 25 | 52 | 21 | 14900 | 16700 | 7800 | 14900 | 7800 | 0.158 | ||
19.89 € | 1 | Available | 3 Days | 30 | 62 | 24 | 20700 | 13800 | 11300 | 20700 | 11300 | 0.24 | ||
27.43 € | 1 | Available | 3 Days | 35 | 72 | 25 | 25500 | 11700 | 15300 | 25500 | 15300 | 0.35 | ||
56.85 € | 1 | Available | 3 Days | 45 | 85 | 30 | 32500 | 9600 | 20400 | 32500 | 20400 | 0.54 | ||
71.33 € | 1 | Available | 4 Days | 45 | 90 | 51.6 | 37500 | 9000 | 23200 | 37500 | 23200 | 0.57 | ||
80.43 € | 1 | Available | 3 Days | 55 | 100 | 36 | 46000 | 8000 | 29000 | 46000 | 29000 | 0.85 |