Manufacturer part number: PNA22/44-XL
Brand: INA
Price: 90.05 €
Delivery time: 4 Days
Internal Diameter: 22 mm
Outer Diameter: 44 mm
Width: 20 mm
Allowable Rotational Speed: 15800 1/min
Basic Load Rating, Dynamic Rating: 24800 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PNA22/44-XL
Part Number
|
---|
PNA22/44-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
90.05 € | 1 | Available | 4 Days | 22 | 44 | 20 | 15800 | 24800 | 34000 | 0.145 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Customs tariff — weight unit | kg |
---|
This page is Aligning needle roller bearings PNA, with inner ring, part number PNA22/44-XL.
You can find the detail information about specifications and dimensions on part number PNA22/44-XL.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PNA12/28-XL |
PNA35/55-XL |
PNA40/62-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
28.83 € | 1 | Available | 3 Days | 12 | 28 | 12 | 24100 | 7800 | 7900 | 0.037 | ||
69.17 € | 1 | Available | 4 Days | 35 | 55 | 20 | 11400 | 29500 | 47000 | 0.177 | ||
60.08 € | 1 | Available | 3 Days | 40 | 62 | 20 | - | - | - | 0.227 |