Spherical Roller Bearing Explorer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21306 CC/C3
21316 E/C3
22210 EK/C4
23032 CC/C4W33
23036 CC/C2W33
23228 CCK/C4W33
BS2B 248180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material bearing clearance GTIN/EAN series precision class

80.62 €

1 17 Days 307219409.0200 °Csteel plateC37316576651625213...-

266.50 €

1 17 Days 80170394521.0200 °Csteel plateC37316577307446213...-

98.80 €

1 17 Days 458523603.0200 °Csteel plateC47316571905280222...PN

932.02 €

1 17 Days 160240609140.0200 °Csteel plateC47316576655104230...-

1,275.60 €

1 17 Days 1802807416400.0200 °Csteel plateC27316571150185230...-

1,121.26 €

1 17 Days 1402508817900.0200 °Csteel plateC47316571113401232...PN

677.32 €

1 17 Days 100165654950.0---7316570751581BC2B-

Loading...

  1. 1

Basic information

Customs tariff number 84823000

Tech Support