Spherical Roller Bearing, Sealed (23030-2CS5/VT143)

Spherical Roller Bearing, Sealed 23030-2CS5/VT143

Product Details:

Manufacturer part number: 23030-2CS5/VT143

Brand: SKF

Price: 986.23

Delivery time: 17 Days


Technical Data:

I.D. d: 150 mm

O.D. D: 225 mm

Width B: 56 mm

Weight: 7533.0 g

temperature range in °C, from: -20 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23030-2CS5/VT143

Part Number
23030-2CS5/VT143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
temperature range in °C, from temperature range in °C, up to bearing clearance sealing seal material GTIN/EAN series

986.23 €

1 17 Days 150225567533.0-20 °C150 °CCN2CS5HNBR7316574276615230...

Loading...

  1. 1

Basic information

cage material steel Customs tariff number 84823000

This page is Spherical Roller Bearing, Sealed, part number 23030-2CS5/VT143.
You can find the detail information about specifications and dimensions on part number 23030-2CS5/VT143.

Variation of this product

Part Number
22228-2CS5/VT143
23028-2CS5/VT143
23032-2CS5/VT143
23120-2RS5/VT143
23120-2RS5/VT143B
23122-2CS5/VT143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
temperature range in °C, from temperature range in °C, up to bearing clearance sealing seal material GTIN/EAN series

1,156.72 €

1 17 Days 1402506814082.0-20 °C150 °CCN2CS5HNBR7316573418238222…

856.55 €

1 17 Days 140210536270.0-20 °C150 °CCN2CS5HNBR-230…

1,170.87 €

1 17 Days 160240609240.0-20 °C150 °CCN2CS5HNBR7316574114764230…

484.55 €

1 17 Days 100165524320.0-20 °C150 °CCN2RS5HNBR-231…

508.78 €

1 17 Days 100165524321.0-20 °C150 °CCN2RS5HNBR-231…

555.38 €

1 17 Days 110180565306.0-20 °C150 °CCN2CS5HNBR7316573402855231...

Tech Support