O-ring, Viton, Green, FKM80G

O-ring, Viton, Green, FKM80G
  • Volume Discount
[Specifications]
・Material: Fluororubber
・Temperature range: -15 to +200 °C
・Material: FKM
・Hardness in Shore: 80
・Material thickness in mm: 1.78
・I.D. d(mm): 2.57

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49431943

Part Number
49431943
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.58 €

22 Available 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 2.57 Material Fluororubber Temperature range -15 to +200 °C
Material thickness in mm 1.78 Material FKM Customs tariff number 39269097
Hardness in Shore 80 Weight(g) 0.074

This page is O-ring, Viton, Green, FKM80G, part number 49431943.
You can find the detail information about specifications and dimensions on part number 49431943.

Tech Support