Piston Seal, PTFE, with O-ring NBR, OMK

Piston Seal, PTFE, with O-ring NBR, OMK
  • Volume Discount
[Specifications]
・Profile ring material: PTFE GM201
・O-ring material: NBR
・Colour: Profile ring: grey

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24063463

Part Number
24063463
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.18 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 70 Internal Diameter(φ) 60 Width(mm) 5
Series OMK Material PTFE Customs tariff number 84849000
Weight(g) 6.8

This page is Piston Seal, PTFE, with O-ring NBR, OMK, part number 24063463.
You can find the detail information about specifications and dimensions on part number 24063463.

Tech Support