Piston Seal, PTFE-bronze, with O-ring FKM, OMK-ES

Piston Seal, PTFE-bronze, with O-ring FKM, OMK-ES
  • Volume Discount
[Specifications]
・PTFE Profile Ring material: PTFE-bronze Compound
・O-ring material: FKM
・Colour: Profile ring: Brown
・Series: OMK-ES

[Features]
・Very high stability under pressure
・High torsional safety
・Very good extrusion safety
・High resistance to abrasion
・Good thermal conductivity
・Low friction, stick-slip free
・High contact pressure due to the elastomer profile ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24339181

Part Number
24339181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

625.90 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 300 Internal Diameter(φ) 270 Width(mm) 15
Series OMK-ES Material PTFE-bronze Customs tariff number 39269097
Weight(g) 430

This page is Piston Seal, PTFE-bronze, with O-ring FKM, OMK-ES, part number 24339181.
You can find the detail information about specifications and dimensions on part number 24339181.

Tech Support