U-ring, Piston, including Support Ring, 94AU925

U-ring, Piston, including Support Ring, 94AU925
  • Volume Discount
[Specifications]
・Profile ring material: Polyurethane
・Profile ring material code: 95 AU V142
・Back-up ring material: Polyacetal
・Back-up ring material code: POM PO202
・Profile ring color: blue

[Features]
・Single-acting piston seal also for standardised housings accor?ding to ISO 5597
・Very good static and dynamic tightness
・High extrusion resistance (back-up ring)
・"back-to-back" arrangement for pistons with pressure on both sides
・High reliability
・Relief grooves against dynamic drag pressure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24245882
T18 320X290X18.6 L=20 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

24.90 €

1 Available 17 Days 6550109.314

328.12 €

1 Available 17 Days 3202902018.6275.021

Loading...

  1. 1

Basic information

Hardness in Shore 94 Series T18 Material Polyurethane
Customs tariff number 84129080

Tech Support