BLOC-O-LIFT-gas Spring

BLOC-O-LIFT-gas Spring

Click on this image to zoom in.

Click on this image to zoom in.

· Variable positioning with elastic or rigid locking in the tension or compression direction
· Rigid locking version is available as orientation-specific or non-orientation specific
· Depending on the application, available with patented, corrosion-free actuation tappet
· Different release systems available
· Two valve designs available: Standard release 2.5mm and seat valve 1mm for short release distances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232566
298875
31723
32047
5152NX
692344
786811
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

66.97 €

1 17 Days -83024200389

74.37 €

1 17 Days -83024900270

67.07 €

1 17 Days -83024900374

64.00 €

1 17 Days -83024900385

68.80 €

1 17 Days 404657703456383024900584

62.17 €

1 17 Days -83024200305

76.97 €

1 17 Days 404657776698383024900375

Loading...

  1. 1

Tech Support