Control Valves

Control Valves
[Specifications]
・Valve houisng and internal parts material: Anodised aluminium
・Seals material: NBR
・Port Size: G1/4
・Protection Class: IP65
・Medium: Compressed Air

[Features]
・High flow rate, low pressure loss
・Calibrated, linear flow characteristic with zero crossover
・Choice of setpoint input: 4 … 20 mA, ±5 V, 0 … 10 V, fixed value, function generator, optional Profibus DP
・Silicon-free to test spec P-VW 3.10.7/01.92
・Fast dynamic response
・Diagnostic function
・CE compliant 89/336/EEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VP6010LJ461MB200
VP6010LJ661MB200
VP6010LJ761MB200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,242.86 €

1 5 Days

1,242.86 €

1 5 Days

1,242.86 €

1 5 Days

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) -1 - 16 Protection Class IP65 Range VP60
Operating Temperature Range(°C) 0 - 60 Fluid Temperature Range(°C) 60 - 5 Port Size G1/4

Tech Support