Stud Or Adaptor Mountings

Stud Or Adaptor Mountings
[Specifications]
・Cylinder Diameter Length(mm): 12-100

Stud or Adaptor mounting for attaching F mounting to female piston rod thread for RM/92000/M and RM/91000/M cylinders

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/P1710/18
M/P1710/19
M/P1710/20
M/P1710/21
M/P71470/1
M/P71470/3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter Length
(mm)

9.39 €

1 5 Days 12

9.20 €

1 5 Days 16

20.69 €

1 5 Days 20

14.81 €

1 5 Days 25

37.71 €

1 5 Days 50

73.07 €

1 5 Days 100

Loading...

  1. 1

Tech Support