Slotted locknuts / Steel / DIN 70852

Slotted locknuts / Steel / DIN 70852
  • Volume Discount
[Specifications]
・Material: ST. Steel

[Features]
・Slotted locknuts DIN 70852 serve fir adjusting the amount of play or for securing shaft-hub connections in an axial direction, for example
・The flat design of the slotted locknuts allows for especially space-saving installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70852-ST-M10X1

Part Number
70852-ST-M10X1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.20 €

1 Available 7 Days

Loading...

  1. 1

Basic information

h 5 Haken- 1810-A16-20. 1810-A16-20 b 4.5
d2 20 Weight(g) 7.0 Thread d1 M 10 x 1
d3 16 Material ST. Steel

This page is Slotted locknuts / Steel / DIN 70852, part number 70852-ST-M10X1.
You can find the detail information about specifications and dimensions on part number 70852-ST-M10X1.

Tech Support