Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK SC2
Width(mm) | 22 | Metric Thread | M8 | Length(mm) | 200 |
---|---|---|---|---|---|
Length(m) | 2 | Height(mm) | 33 |
This page is Suspension System, part number SK SC2.
You can find the detail information about specifications and dimensions on part number SK SC2.