Plug-in Straight Reducer - RPR PT (Part Numbers)

Plug-in Straight Reducer - RPR PT
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPR PT0504
RPR PT0604
RPR PT0804
RPR PT0806
RPR PT1006
RPR PT1008
RPR PT1208
RPR PT1210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)

1.48 €

10 7 Days 4

1.48 €

10 7 Days 4

1.62 €

10 7 Days 4

1.62 €

10 7 Days 6

1.80 €

10 7 Days 6

1.80 €

10 7 Days 8

2.18 €

10 7 Days 8

2.18 €

10 7 Days 10

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support