Parallel Male/Female Reducer - A4Z

Parallel Male/Female Reducer - A4Z
An extensive range of fittings for a complete, customized installation. Prevost's full line of compatible hoses and accessories can adapt to numerous diameter fluid lines and facility layouts.
Prevost connect the compressor to the tool: plugs, reducers, brackets, T fittings, cross fittings, stoppers, panel penetrations, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A4 18M5
A4Z 1214
A4Z 1218
A4Z 1238
A4Z 1418
A4Z 3412
A4Z 3414
A4Z 3438
A4Z 3814
A4Z 3818
A4Z 6042
A4Z 6049
A4Z 7660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Female Thread BSPP Male Thread

1.12 €

10 7 Days M5G 1/8

2.37 €

10 7 Days G 1/4G 1/2

2.62 €

10 7 Days G 1/8G 1/2

2.32 €

10 7 Days G 3/8G 1/2

1.03 €

10 7 Days G 1/8G 1/4

6.38 €

10 7 Days G 1/2G 3/4

4.42 €

10 7 Days G 1/4G 3/4

4.53 €

10 7 Days G 3/8G 3/4

1.52 €

10 7 Days G 1/4G 3/8

1.58 €

10 7 Days G 1/8G 3/8

33.30 €

1 7 Days G 1 1/4G 2

45.50 €

1 7 Days G 1 1/2G 2

100.33 €

1 7 Days G 2G 2 1/2

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360