Polyurethane Recoils with PrevoS1 Safety Release Quick Couplers

Polyurethane Recoils with PrevoS1 Safety Release Quick Couplers
Spiral hoses are a resourceful way to supply air to quick couplings, blow guns and pneumatic tools. Multiple lengths and diameters can be adapted into workstations which will facilitate workers movements and increase productivity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUS 52ES
PUS 54ES
PUS 64ES
PUS 64IS
PUS 66ES
PUS 68ES
PUS 84ES
PUS 86ES
PUS 88ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Max. Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Construction Highlight Coupler Equipped with

45.43 €

1 7 Days -15 to +702---5 x 8European 7.4 mm-PolyurethaneExcellent shape memoryESI 07Swivel fitting

54.20 €

1 7 Days -15 to +704---5 x 8European 7.4 mm-PolyurethaneExcellent shape memoryESI 07Swivel fitting

58.68 €

1 7 Days -15 to +704---6.5 x 10European 7.4 mm-PolyurethaneExcellent shape memoryESI 07Swivel fitting

58.45 €

1 7 Days -418028066.5 X 10ISO 6150B90----

64.90 €

1 7 Days -15 to +706---6.5 x 10European 7.4 mm-PolyurethaneExcellent shape memoryESI 07Swivel fitting

71.25 €

1 7 Days -15 to +708---6.5 x 10European 7.4 mm-PolyurethaneExcellent shape memoryESI 07Swivel fitting

77.42 €

1 7 Days -15 to +704---8 x 12European 7.4 mm-PolyurethaneExcellent shape memoryESI 07Swivel fitting

85.57 €

1 7 Days -15 to +706---8 x 12European 7.4 mm-PolyurethaneExcellent shape memoryESI 07Swivel fitting

97.23 €

1 7 Days -15 to +708---8 x 12European 7.4 mm-PolyurethaneExcellent shape memoryESI 07Swivel fitting

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 8

Tech Support