Parallel Male Thread, Hose Tail, JFT ZS Series

Parallel Male Thread, Hose Tail, JFT ZS Series
An extensive range of fittings for a complete, customized installation. Prevost's full line of compatible hoses and accessories can adapt to numerous diameter fluid lines and facility layouts.
Prevost connect the compressor to the tool: plugs, reducers, brackets, T fittings, cross fittings, stoppers, panel penetrations, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JFT 0119ZS
JFT 0125ZS
JFT 1208ZS
JFT 1209ZS
JFT 1210ZS
JFT 1213ZS
JFT 1216ZS
JFT 1219ZS
JFT 1406ZS
JFT 1408ZS
JFT 1409ZS
JFT 1410ZS
JFT 1804ZS
JFT 1806ZS
JFT 3416ZS
JFT 3419ZS
JFT 3425ZS
JFT 3808ZS
JFT 3810ZS
JFT 3813ZS
JFT 3816ZS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread

15.65 €

1 7 Days G 1

13.67 €

1 7 Days G 1

8.73 €

1 7 Days G 1/2

8.10 €

10 7 Days G 1/2

8.40 €

1 7 Days G 1/2

7.98 €

10 7 Days G 1/2

9.98 €

1 7 Days G 1/2

8.33 €

1 7 Days G 1/2

3.90 €

10 7 Days G 1/4

3.07 €

10 7 Days G 1/4

3.38 €

10 7 Days G 1/4

3.60 €

10 7 Days G 1/4

5.18 €

10 7 Days G 1/8

4.20 €

10 7 Days G 1/8

9.38 €

1 7 Days G 3/4

8.75 €

1 7 Days G 3/4

14.58 €

1 7 Days G 3/4

5.67 €

10 7 Days G 3/8

5.67 €

10 7 Days G 3/8

6.27 €

10 7 Days G 3/8

7.20 €

10 7 Days G 3/8

Loading...

  1. 1

Basic information

Operating Pressure(bar) 0 to 15 bar Technology Straight through path

Tech Support