Female Thread Double Wall Bracket

Female Thread Double Wall Bracket
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MF 103S2
MF 104S2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet BSPP Female Thread

32.40 €

1 7 Days G 1/2

24.85 €

1 7 Days G 3/4

Loading...

  1. 1

Basic information

Outlet BSPP Female Thread G 1/2 Temperature(°C) -20 to +80 Operating pressure 0 to 16 bar
Equipped with Manual drain

Tech Support