Mini Butterfly Valves

Mini Butterfly Valves
Valves are located at different points throughout a pipe system and allows users to quickly open and close circuits for maintanece, tool changes, bleeding lines, etc. A properly positioned valve allows the upstream supply to continue without interruption. The dimensions, tolerances and threads of our equipment are compliant with industry standards.
- Quarter-turn brass full-flow valves (RSI)
- Butterfly valves
- Lockable stainless steel valves
- Double valves
- Mini-valves
- Programmable valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FSI 10
FSI 13
FSI 17
FSI 21
MSI 10
MSI 13
MSI 17
MSI 21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread BSPP Male Thread

4.88 €

1 7 Days G 1/8-

5.05 €

1 7 Days G 1/4-

5.22 €

1 7 Days G 3/8-

5.43 €

1 7 Days G 1/2-

5.48 €

1 7 Days G 1/8G 1/8

5.48 €

1 7 Days G 1/4G 1/4

5.40 €

1 7 Days G 3/8G 3/8

5.52 €

1 7 Days G 1/2G 1/2

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 16

Tech Support