Mounting Clamp【2 Pieces Per Package】

Mounting Clamp
[Specifications]
・Materials: stainless steel (1.4404 / 316L)
・Dimensions(mm): 35 x 80 x 74

[Features]
・For fixing safety light grids and safety light curtains
・Robust stainless steel design for use in harsh industrial environments
・Quick and easy mounting and fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EY3012

Part Number
EY3012
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.62 €

2 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Materials stainless steel (1.4404 / 316L) Design replacement mounting clamp for types OY4 Dimensions(mm) 35 x 80 x 74

This page is Mounting Clamp, part number EY3012.
You can find the detail information about specifications and dimensions on part number EY3012.

Tech Support