Pneumatic Push-in L-Fitting【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E75227
E75228
E75229
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tube Fittings Materials Operating Pressure
(bar)

68.93 €

10 Pieces Per Package

1 pack 4 Days 8 mmHousing: nickel-plated brass / PA66; release ring: polyoxymethylene; Tooth lock washer: stainless steel; form ring: NBR10; (min. -0.95)

62.65 €

10 Pieces Per Package

1 pack 4 Days 8 mmHousing: nickel-plated brass / PA66; release ring: polyoxymethylene; Tooth lock washer: stainless steel; form ring: NBR10; (min. -0.95)

58.58 €

10 Pieces Per Package

1 pack 4 Days 6 mmHousing: nickel-plated brass / PA66; Tooth lock washer: stainless steel20; (min. -0.95)

Loading...

  1. 1

Basic information

Ambient Temperature(°C) -20-80 Application Media compressed air according to ISO 8573-1: 2001 Sleeve Diameter(mm) 8

Tech Support