Levelling feet plates extended die-cast zinc, Form D (K0426)

Levelling feet plates extended die-cast zinc, Form D (K0426)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Rubber pad resistant to oil and water, antibacterial and antimicrobial protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0426.40801

Part Number
K0426.40801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.41 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Zinc Form D D=Plate diameter(mm) 80
H=Height(mm) 20 Load rating max.(kN) 35

This page is Levelling feet plates extended die-cast zinc, Form D (K0426), part number K0426.40801.
You can find the detail information about specifications and dimensions on part number K0426.40801.

Tech Support