Angle sets Type B (K1046)

Angle sets Type B (K1046)
· Suitable for reinforcing profile constructions

· Fastening element for any component

· Compatible with all conventional aluminium profiles

· Fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1046.083030
K1046.083060
K1046.104040
K1046.104080
K1046.104545
K1046.104590
K1046.108080
K1046.109090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
Version A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B=Width
(mm)
B1
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
N
(mm)
T
(mm)

4.05 €

1 4 Days 830x30229.5--232928-6.427302786

7.27 €

1 4 Days 830x6051112311444928-6.457615785.5

5.46 €

1 4 Days 1040x4029.520.5--29.536.538-93641.536105.5

11.49 €

1 4 Days 1040x8068203523596438-9768076108.5

5.46 €

1 4 Days 1045x453518.5--3544.542-94150.541109.5

11.49 €

1 4 Days 1045x90792239.523677243-9869086109.5

15.64 €

1 4 Days 1080x8068.520352058.565744097682.576108

15.64 €

1 4 Days 1090x9078.52139226775884598694.5861010

Loading...

  1. 1

Basic information

Main material Aluminium Type B

Tech Support