Push-pull clamps heavy-duty version with reversible hand lever (K0088) (Part Numbers - CAD Download)

Push-pull clamps heavy-duty version with reversible hand lever (K0088)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Locking in both closed and open positions

· Used for thrust and traction

· Travel limit as safety function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0088.0600
K0088.060003
K0088.1200
K0088.120003
K0088.2500
K0088.250003
K0088.5000
K0088.500003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Component colour Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
C1
(mm)
C2
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
M
(mm)
Thrust rod extended / Clamping force F1

60.85 €

1 4 Days 32blue14058006000892536.5-4633.423125.514127127383065M85mm/1100N, 10mm/700N, 15mm/750N, 20mm/800N, 25mm/850N, 30mm/1460N,31mm/1900N, 32mm/5800N

60.85 €

1 4 Days 32red14058006000892536.5-4633.423125.514127127383065M85mm/1100N, 10mm/700N, 15mm/750N, 20mm/800N, 25mm/850N, 30mm/1460N,31mm/1900N, 32mm/5800N

98.15 €

1 4 Days 50blue15093001200013383541614132188.5201961885540106M105mm/1670N, 10mm/900N, 15mm/730N, 20mm/700N, 25mm/720N, 30mm/850N,35mm/1000N, 40mm/1100N, 45mm/1500N, 48mm/2200N, 49mm/2900N, 50mm/9300N

98.15 €

1 4 Days 50red15093001200013383541614132188.5201961885540106M105mm/1670N, 10mm/900N, 15mm/730N, 20mm/700N, 25mm/720N, 30mm/850N,35mm/1000N, 40mm/1100N, 45mm/1500N, 48mm/2200N, 49mm/2900N, 50mm/9300N

144.84 €

1 4 Days 75blue17011000250001971145458254412210.32527030010360125M1210mm/1000N, 20mm/720N, 30mm/600N, 40mm/700N, 50mm/880N, 60mm/1180N,70mm/1900N, 72mm/2300N, 74mm/3530N, 75mm/11000N

144.84 €

1 4 Days 75red17011000250001971145458254412210.32527030010360125M1210mm/1000N, 20mm/720N, 30mm/600N, 40mm/700N, 50mm/880N, 60mm/1180N,70mm/1900N, 72mm/2300N, 74mm/3530N, 75mm/11000N

224.30 €

1 4 Days 100blue20012100500002541070708557502810.33036039013660155M1610mm/1800N, 20mm/1100N, 30mm/750N, 40mm/800N, 50mm/820N, 70mm/1000N,80mm/1300N, 90mm/1900N, 95mm/2500N, 97mm/3100N, 99mm/4500N, 100mm/12100N

224.30 €

1 4 Days 100red20012100500002541070708557502810.33036039013660155M1610mm/1800N, 20mm/1100N, 30mm/750N, 40mm/800N, 50mm/820N, 70mm/1000N,80mm/1300N, 90mm/1900N, 95mm/2500N, 97mm/3100N, 99mm/4500N, 100mm/12100N

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body phosphated Component material Plastic
Opening angle of handle 185° Grip hand lever relocatable

Tech Support