Manufacturer part number: K1338.10630028
Brand: KIPP
Price: 21.31 €
Delivery time: 4 Days
Working Load: 2600 N
B=Width: 40.2 mm
A=Length: 45 mm
A1: 30 mm
A2: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1338.10630028
Part Number
|
---|
K1338.10630028 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Working Load (N) | B=Width (mm) | A=Length (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D1=Fastening hole (mm) | D2 (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L1 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.31 € | 1 | 4 Days | 2600 | 40.2 | 45 | 30 | 10 | 7.5 | 18 | 28.2 | 12 | 13 | M6 | 6 | 7 | 13 | 12 | 16 | 8 |
Loading...
Main Body Material | Stainless Steel | Main material | Stainless steel | Steel code | 1.4305 |
---|
This page is Block hinges with fastening nuts (K1338), part number K1338.10630028.
You can find the detail information about specifications and dimensions on part number K1338.10630028.
Configure
Basic Attributes
Type
B=Width(mm)
A=Length(mm)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
B1(mm)
B2(mm)
B3(mm)
D1=Fastening hole(mm)
D2(mm)
H1(mm)
H2(mm)
H3(mm)
L1(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1338.10840035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Working Load (N) | B=Width (mm) | A=Length (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D1=Fastening hole (mm) | D2 (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L1 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.96 € | 1 | 4 Days | 4800 | 51 | 61 | 40 | 14 | 10 | 26 | 35 | 16 | 18 | M8 | 8 | 10 | 18 | 16 | 20 | 10 |