Adapter plate round, Form B (K1211)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1211.1145

Part Number
K1211.1145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.46 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Form B
B=Width(mm) 40 B1(mm) 30 B2(mm) 30
B3(mm) 38 B4(mm) 60 B5(mm) 16.5
D=diameter(mm) 145 D1(mm) 11.5 D2(mm) M5
D3(mm) M6 L=Length(mm) 140 L1(mm) 8
L2(mm) 14 L3(mm) 13 L4(mm) 26
L5(mm) 38 L6(mm) 10 R(mm) 5
R1(mm) 42 R2(mm) 58.5 S=Thickness(mm) 5

This page is Adapter plate round, Form B (K1211), part number K1211.1145.
You can find the detail information about specifications and dimensions on part number K1211.1145.

Tech Support