Manufacturer part number: K1540.18
Brand: KIPP
Price: 468.51 €
Delivery time: 4 Days
B=Width: 25 mm
L=Length: 48 mm
Slot width: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1540.18
Main material | Steel | Surface finish body | tempered | Component material | Spring steel |
---|---|---|---|---|---|
B1(mm) | 20 | H=Height(mm) | 10.5 | H1(mm) | 7.5 |
H2(mm) | 5 | L1(mm) | 25 | L2(mm) | 15 |
SW(mm) | 4 | F(kN) | 4 | Tightening torque(Nm) | 9 |
This page is Flat clamp steel for T-slot (K1540), part number K1540.18.
You can find the detail information about specifications and dimensions on part number K1540.18.
Part Number |
---|
K1540.10 |
K1540.12 |
K1540.14 |
K1540.16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | L=Length (mm) | Slot width (mm) |
---|---|---|---|---|---|---|---|
397.16 € | 1 | 4 Days | 18 | 46 | 10 | ||
397.16 € | 1 | 4 Days | 18 | 48 | 12 | ||
450.67 € | 1 | 4 Days | 22 | 52 | 14 | ||
458.99 € | 1 | 4 Days | 25 | 48 | 16 |