Antistatic protective caps (K0106) (K0106.0124)

Antistatic protective caps (K0106) K0106.0124

Product Details:

Manufacturer part number: K0106.0124

Brand: KIPP

Price: 1.78

Delivery time: 4 Days


Technical Data:

D=diameter: 11 mm

D1: 6.6 mm

D2: 5.5 mm

H: 8.5 mm

H1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0106.0124

Part Number
K0106.0124
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
for screws

1.78 €

1 4 Days 116.65.58.54M4

Loading...

  1. 1

Basic information

Main material Neoprenee Main colour graphite black RAL 9011 Form B
Form-Type bevelled

This page is Antistatic protective caps (K0106), part number K0106.0124.
You can find the detail information about specifications and dimensions on part number K0106.0124.

Variation of this product

Part Number
K0106.0224
K0106.0324
K0106.0424
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
for screws

1.98 €

1 4 Days 12.57.36.8104.7M5

2.36 €

1 4 Days 159.98.5125.8M6

2.66 €

1 4 Days 1912.711.3157.1M8

Tech Support