Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1018.2503011 |
K1018.2503012 |
K1018.3003011 |
K1018.3003012 |
K1018.4003011 |
K1018.4003012 |
K1018.5003011 |
K1018.5003012 |
K1018.6003011 |
K1018.6003012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Component colour | Form | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
30.77 € | 1 | 4 Days | 220 | natural anodised | A | 250 | ||
30.77 € | 1 | 4 Days | 220 | black anodised | B | 250 | ||
32.17 € | 1 | 4 Days | 270 | natural anodised | A | 300 | ||
32.17 € | 1 | 4 Days | 270 | black anodised | B | 300 | ||
34.78 € | 1 | 4 Days | 370 | natural anodised | A | 400 | ||
34.78 € | 1 | 4 Days | 370 | black anodised | B | 400 | ||
37.56 € | 1 | 4 Days | 470 | natural anodised | A | 500 | ||
37.56 € | 1 | 4 Days | 470 | black anodised | B | 500 | ||
40.17 € | 1 | 4 Days | 570 | natural anodised | A | 600 | ||
40.17 € | 1 | 4 Days | 570 | black anodised | B | 600 |
Loading...
Main Body Material | Aluminum | Load capacity(N) | 1000 | Main colour | natural anodised |
---|---|---|---|---|---|
Component material | Aluminium | Assembly | from the rear | Pull handle: cross section | round |
B(mm) | 36 | D=Fastening hole | M8 | H(mm) | 68 |