Edge protection sealing profiles with integrated steel wire core, Form E (K1368) (Part Numbers - CAD Download)

Edge protection sealing profiles with integrated steel wire core, Form E (K1368)
[Specifications]
・B=Width(mm): 6.5
・H=Height(mm): 15
・Main material: PVC
・Component material: EPDM

[Features]
・To protect, cover and decorate the sharp edges of sheet metal
・Application sectors: machine construction, assembly
・Sealed against moisture, dust and dirt
・No fastening material required
・Various lengths
・For K1368_E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1368.415X20000

Part Number
K1368.415X20000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

110.49 €

1 4 Days 20000

Loading...

  1. 1

Basic information

Main material PVC Component material EPDM Main colour black
Form E Clamping range(mm) 1.0-2.0 Minimum bend radius(mm) A=20 B=40 C=10 D=10
B=Width(mm) 6.5 H=Height(mm) 15 H1(mm) 7

This page is Edge protection sealing profiles with integrated steel wire core, Form E (K1368), part number K1368.415X20000.
You can find the detail information about specifications and dimensions on part number K1368.415X20000.

Variation of this product

Part Number
K1368.415X10000
K1368.415X2000
K1368.415X5000
K1368.415X50000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

56.30 €

1 4 Days 10000

12.95 €

1 4 Days 2000

29.21 €

1 4 Days 5000

273.04 €

1 4 Days 50000

Tech Support