Pneumatic push-pull clamps (K1549)

Pneumatic push-pull clamps (K1549)
· Pneumatic clamps are used as assembly and workholding fixtures

· Double-acting without end position damping

· Automatable

· Compact design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1549.06000
K1549.12000
K1549.25000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M Travel S
(mm)
Retaining force F2
(N)
Thrust rod extended / Clamping force

257.29 €

1 4 Days 0.04602842536.5-5933.4145.51446.23254130M82560005mm/300N, 10mm/400N, 15mm/600N, 200mm/800N, 24mm/1500N

343.05 €

1 4 Days 0.1503808354176.541218.519.966.54355540M1032120005mm/1200N, 10mm/1400N, 15mm/1600N, 20mm/1800N, 25mm/2300N, 30mm/4000N

550.76 €

1 4 Days 0.254047512454596542610.32594.557710260M1250250005mm/1400N, 10mm/1600N, 20mm/2000N, 30mm/2400N, 40mm/3000N, 49mm/7000N

Loading...

  1. 1

Basic information

Main material Steel Form A R G1/8
Operating pressure(bar) 2 - 6

Tech Support