Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0392.06 |
K0392.08 |
K0392.061 |
K0392.081 |
K0392.10 |
K0392.12 |
K0392.16 |
K0392.20 |
K0392.101 |
K0392.108 |
K0392.110 |
K0392.116 |
K0392.121 |
K0392.161 |
K0392.201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Component material | Form | D1=Plate diameter (mm) | D2 (mm) | D4 (mm) | H1 (mm) | H2 (mm) | T1 (mm) | For grub screws with trust point DIN 6332 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | 4 Days | Steel | Steel | S | 12 | 4.6 | 10 | 7 | 2.5 | 4 | M6 | ||
1.44 € | 1 | 4 Days | Steel | Steel | S | 16 | 6.1 | 12 | 9 | 4 | 5 | M8 | ||
2.43 € | 1 | 4 Days | Stainless steel | Stainless steel | S | 12 | 4.6 | 10 | 7 | 2.5 | 4 | M6 | ||
2.56 € | 1 | 4 Days | Stainless steel | Stainless steel | S | 16 | 6.1 | 12 | 9 | 4 | 5 | M8 | ||
1.67 € | 1 | 4 Days | Steel | Steel | S | 20 | 8.1 | 15 | 11 | 5 | 6 | M10 | ||
1.99 € | 1 | 4 Days | Steel | Steel | S | 25 | 8.1 | 18 | 13 | 7 | 7 | M12 | ||
3.22 € | 1 | 4 Days | Steel | Steel | S | 32 | 12.1 | 22 | 15 | 7 | 7.5 | M16 | ||
4.67 € | 1 | 4 Days | Steel | Steel | S | 40 | 15.6 | 28 | 16 | 9 | 8 | M20 | ||
3.00 € | 1 | 4 Days | Stainless steel | Stainless steel | S | 20 | 8.1 | 15 | 11 | 5 | 6 | M10 | ||
2.58 € | 1 | 4 Days | Steel | Steel | T | 25 | 6.1 | 12 | 8 | 4 | 4.5 | M8 | ||
3.42 € | 1 | 4 Days | Steel | Steel | T | 32 | 8.1 | 18 | 10 | 6 | 6 | M10 / M12 | ||
4.40 € | 1 | 4 Days | Steel | Steel | T | 40 | 12.1 | 22 | 12 | 7 | 7 | M16 | ||
3.55 € | 1 | 4 Days | Stainless steel | Stainless steel | S | 25 | 8.1 | 18 | 13 | 7 | 7 | M12 | ||
5.81 € | 1 | 4 Days | Stainless steel | Stainless steel | S | 32 | 12.1 | 22 | 15 | 7 | 7.5 | M16 | ||
8.43 € | 1 | 4 Days | Stainless steel | Stainless steel | S | 40 | 15.6 | 28 | 16 | 9 | 8 | M20 |
Loading...
Configure
Basic Attributes
Main material
Component material
Form
D1=Plate diameter(mm)
D2(mm)
D4(mm)
H1(mm)
H2(mm)
T1(mm)
For grub screws with trust point DIN 6332
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes