Manufacturer part number: K0013.108
Brand: KIPP
Price: 101.56 €
Delivery time: 4 Days
Hand force FH: 120 N
Stroke S: 1.2 mm
A: 70.4 mm
B: 21.5 mm
D=Thread: M8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0013.108
Part Number
|
---|
K0013.108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Stroke S (mm) | A (mm) | B (mm) | D=Thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L (mm) | L1 (mm) | L2 (mm) | P (mm) | R (mm) | SW (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.56 € | 1 | 4 Days | 120 | 1.2 | 70.4 | 21.5 | M8 | 20 | M6x0.5 | 56 | 60 | 53 | 10 | 9 | 9 | 8 | 8 | 30 | 17 | 4 |
Loading...
Main material | High carbon steel |
---|
This page is Hook Clamps with Collar and Cam Lever (K0013) / 120N, 350N / High carbon steel, part number K0013.108.
You can find the detail information about specifications and dimensions on part number K0013.108.
Configure
Basic Attributes
Type
Hand force FH(N)
Stroke S(mm)
A(mm)
B(mm)
D=Thread(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
L(mm)
L1(mm)
L2(mm)
P(mm)
R(mm)
SW(mm)
F(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0013.106 |
K0013.110 |
K0013.112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hand force FH (N) | Stroke S (mm) | A (mm) | B (mm) | D=Thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L (mm) | L1 (mm) | L2 (mm) | P (mm) | R (mm) | SW (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.56 € | 1 | 4 Days | 120 | 1.2 | 70.4 | 21.5 | M6 | 20 | M6x0.5 | 56 | 60 | 53 | 10 | 9 | 9 | 8 | 8 | 30 | 17 | 4 | ||
115.51 € | 1 | 4 Days | 350 | 1.5 | 96 | 33.3 | M10 | 25 | M8x0.75 | 72 | 79 | 67 | 12 | 12 | 13 | 10 | 10 | 40 | 19 | 8 | ||
135.40 € | 1 | 4 Days | 350 | 1.5 | 96 | 33.3 | M12 | 32 | M8x0.75 | 88 | 96 | 82 | 15 | 18 | 18 | 12 | 12 | 50 | 27 | 8 |