Levelling feet plates plastic, Form D (K0423)

Levelling feet plates plastic, Form D (K0423)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Material: steel or 1.4305 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0423.4080
K0423.4100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Plate diameter
(mm)

4.51 €

1 4 Days 5580

9.04 €

1 4 Days 74100

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form D
H=Height(mm) 20 Load rating max.(kN) 12

Tech Support