Swivel feet plates extended die-cast zinc, Form C (K0417)

Swivel feet plates extended die-cast zinc, Form C (K0417)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle or ball joint

· Anti-slip plates absorb vibrations and prevent the swivel foot slipping

· Can be secured to the floor using extensions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0417.30801

Part Number
K0417.30801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.56 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Zinc Form C D=Plate diameter(mm) 80
H=Height(mm) 18 Load rating max.(kN) 30

This page is Swivel feet plates extended die-cast zinc, Form C (K0417), part number K0417.30801.
You can find the detail information about specifications and dimensions on part number K0417.30801.

Tech Support