Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0654.40803
Main material | Thermoplastic | Form | D | D=Plate diameter(mm) | 80 |
---|---|---|---|---|---|
H=Height(mm) | 21 | Load rating max.(kN) | 30 |
This page is Swivel feet plates extended plastic, Form D (K0654), part number K0654.40803.
You can find the detail information about specifications and dimensions on part number K0654.40803.