Toggle clamps vertical heavy-duty with full holding arm (K0067)

Toggle clamps vertical heavy-duty with full holding arm (K0067)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0067.0700
K0067.1200
K0067.2400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C4
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M=Clamping spindle

91.97 €

1 4 Days 340205°7000140045252010431070225012.22351044030M12x100

116.98 €

1 4 Days 500195°12000140051262412511288266312.22761245030M12x100

156.10 €

1 4 Days 500195°150001850644032166416105327616.33181626038M16x150

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body black oxidised Component material Plastic
Component colour orange Opening angle of handle 130°

Tech Support