Manufacturer part number: K0069.0050N
Brand: KIPP
Price: 16.68 €
Delivery time: 4 Days
Body Material: Stainless Steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0069.0050N
Hand force FH(N) | 80 | Surface finish body | galvanised and passivated | Component material | Plastic |
---|---|---|---|---|---|
Component colour | orange | Opening angle of holding arm | 85° | Opening angle of handle | 65° |
Retaining force F1(N) | 250 | Retaining force F2(N) | 550 | Clamping force F3(N) | 170 |
Clamping force F4(N) | 370 | A(mm) | 16 | A1(mm) | 24 |
A2(mm) | 2.4 | A3(mm) | 6.5 | B(mm) | 16 |
B1(mm) | 24 | B3(mm) | 5.2 | C(mm) | 9 |
C1(mm) | 7 | D(mm) | 4.2 | H(mm) | 22 |
L(mm) | 70 | L1(mm) | 27 | M=Clamping spindle | M5x20 |
This page is Toggle clamps mini horizontal with flat foot and adjustable clamping spindle (K0069), part number K0069.0050N.
You can find the detail information about specifications and dimensions on part number K0069.0050N.
Part Number |
---|
K0069.0050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material |
---|---|---|---|---|---|
11.60 € | 1 | 4 Days | Steel |