Swivel castors, electrically conductive (K1760)

Swivel castors, electrically conductive (K1760)
· For protection from electrostatic charge

· Swivel castor housing with double ball bearing

· Sprockets with plain bearing

· Steel plate housing

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1760.1108032
K1760.1110032
K1760.1112532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
R
(mm)
Permissible load
(kg)

30.06 €

1 4 Days 111808065

35.45 €

1 4 Days 1361009070

41.87 €

1 4 Days 161125102.580

Loading...

  1. 1

Basic information

Wheel Width B(mm) 32 Main material Thermoplastic Component material Steel
Wheel bearing plain bearing A(mm) 40

Tech Support