Manufacturer part number: K0282.405
Brand: KIPP
Price: 42.63 €
Delivery time: 4 Days
D1=Outside diameter: 28 mm
D2=Thread: M5
D3: 20 mm
H=Height: 25 mm
T=thread depth: 6.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0282.405
Part Number
|
---|
K0282.405 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Receiving hole (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
42.63 € | 1 | 4 Days | 28 | M5 | 20 | 25 | 6.3 | 25 | ø 28 H7X13 min. | 90* |
Loading...
Main material | High carbon steel | Surface finish body | tempered and phosphated | Component material | Ball-bearing steel |
---|---|---|---|---|---|
Surface finish component | hardened | Material (mount surface / support surface) | Steel | Form | G |
This page is Self-aligning pads, Form G, press fit, flattened ball, smooth face (K0282), part number K0282.405.
You can find the detail information about specifications and dimensions on part number K0282.405.
Configure
Basic Attributes
Type
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
T=thread depth(mm)
Ball Ø(mm)
Receiving hole(mm)
Load rating max. (static load only)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0282.403 |
K0282.404 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Receiving hole (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
24.13 € | 1 | 4 Days | 12 | M3 | 7.2 | 11 | 3.5 | 10 | ø 12 H7X6 min. | 10* | ||
33.48 € | 1 | 4 Days | 18 | M4 | 10.5 | 17 | 4.4 | 16 | ø 18 H7X8 min. | 25* |