Manufacturer part number: K0009.10
Brand: KIPP
Price: 44.68 €
Delivery time: 4 Days
B: 20 mm
B1: 12 mm
D=Fastening hole: 10 mm
D1: 30 mm
H: 34.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0009.10
Part Number
|
---|
K0009.10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1 (mm) | H (mm) | H1 (mm) | L=Handle length (mm) | L1 (mm) | R (mm) | R1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.68 € | 1 | 4 Days | 20 | 12 | 10 | 30 | 34.8 | 23.3 | 123±2 | 18.6 | 21.5 | 24 |
Loading...
Main Body Material | Other | Main material | High carbon steel | Surface finish body | tempered, black oxidised |
---|
This page is Cam levers double (K0009), part number K0009.10.
You can find the detail information about specifications and dimensions on part number K0009.10.
Configure
Basic Attributes
Type
B(mm)
B1(mm)
D=Fastening hole(mm)
D1(mm)
H(mm)
H1(mm)
L=Handle length(mm)
L1(mm)
R(mm)
R1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0009.08 |
K0009.12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1 (mm) | H (mm) | H1 (mm) | L=Handle length (mm) | L1 (mm) | R (mm) | R1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.66 € | 1 | 4 Days | 16 | 9 | 8 | 25 | 28.2 | 18.7 | 104±2 | 14.9 | 17.2 | 19.2 | ||
58.44 € | 1 | 4 Days | 25 | 14 | 12 | 30 | 43.8 | 30.3 | 146±3 | 24.3 | 28 | 31.2 |