Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0218.1003 |
K0218.1203 |
K0218.1803 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Main Body Material | Main colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
70.99 € | 1 | 4 Days | 100 | Stainless Steel (Deleted) | semi-gloss vibratory ground | 118 | ||
71.70 € | 1 | 4 Days | 120 | Stainless Steel (Deleted) | semi-gloss vibratory ground | 138 | ||
73.29 € | 1 | 4 Days | 180 | Stainless Steel (Deleted) | semi-gloss vibratory ground | 198 |
Loading...
Load capacity(N) | 500 | Assembly | from the rear | Pull handle: cross section | round |
---|---|---|---|---|---|
B(mm) | 18 | D=Fastening hole | M10x1 | H(mm) | 48 |
Configure
Basic Attributes
Hole spacing(mm)
Main colour
L=Length(mm)
Type
Main Body Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes