Tension levers stainless steel with internal thread, 0° (K1444) (K1444.2102)

Tension levers stainless steel with internal thread, 0° (K1444) K1444.2102

Product Details:

Manufacturer part number: K1444.2102

Brand: KIPP

Price: 13.09

Delivery time: 4 Days


Technical Data:

A=Handle length: 88.1 mm

Size: 1

X=thread: M10

D: 24 mm

D1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1444.2102

Part Number
K1444.2102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=thread depth
(mm)

13.09 €

1 4 Days 88.11M102410254032.518

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Component material plastic Form

This page is Tension levers stainless steel with internal thread, 0° (K1444), part number K1444.2102.
You can find the detail information about specifications and dimensions on part number K1444.2102.

Variation of this product

Part Number
K1444.2082
K1444.21012
K1444.2122
K1444.2162
K1444.2202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H2
(mm)
T=thread depth
(mm)

13.09 €

1 4 Days 88.11M82410254032.518

16.20 €

1 4 Days 1042M102812324636.520

16.20 €

1 4 Days 1042M122812324636.520

19.62 €

1 4 Days 126.53M16331332524123

27.21 €

1 4 Days 128.54M20411332614926

Tech Support