Horizontal Toggle Clamp with Open-Holder, Black, 6835Bo, 6835BO

Horizontal Toggle Clamp with Open-Holder, Black, 6835Bo, 6835BO
  • Volume Discount
Horizontal toggle clamp with open-holder, black
With open clamping arm and vertical, open base.
Matt black surface. Stainless steel rivets, which run in hardened bearing bushes. Bearing positions are greased. Ergonomic, oil-resistant black handle with large grip surface and soft components. Retainer for the clamping screw on the clamp arm end.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

565863

Part Number
565863
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.69 €

1 Available 6 Days

Loading...

  1. 1

Basic information

F1(kN) 1,0 F2(kN) 1,2 Size 2
Weight(g) 195

Tech Support