Gripper Inserts - Universal, 1600

Gripper Inserts - Universal, 1600
Gripper inserts for gripper - universal
Delivered in pairs.
Hardened steel with wear-resistant surface.
First side with four contact surface with ribbed surface, second side with four contact surfaces from soft plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

538181

Part Number
538181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,267.31 €

1 6 Days

Loading...

  1. 1

Basic information

A*(mm) 0 - 54 L1(mm) 50 L2(mm) 30
L3(mm) 10 L4(mm) 9 Weight(g) 220

This page is Gripper Inserts - Universal, 1600, part number 538181.
You can find the detail information about specifications and dimensions on part number 538181.

Tech Support