Gripper without Compensation Unit, Pneumatic, 1650

Gripper without Compensation Unit, Pneumatic, 1650
Gripper without compensation unit, pneumatic
For part handling in the machine tool.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557742
560465
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gripper extension L5
(mm)
Interference zone ØDs
(mm)
Z
(mm)

4,990.39 €

1 6 Days 8095,05

4,990.39 €

1 6 Days 10097,5-

Loading...

  1. 1

Basic information

dia. D(mm) 80 dia. D1(mm) 16 Gripping force F(N) 200-700
L1(mm) 53 L3(mm) 50 Max. operating pressure P(bar) 8
Min. operating pressure P(bar) 2 Stroke(mm) 23 Weight(g) 1720

Tech Support