Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GBA 200/4 |
GBA 250/4 |
GBA 252/5 |
GBA 302/5 |
GBA 404/6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
281.09 € | 1 | 5 Days | 200 | 50 | 900 | 900 | 3345 | 900 | ||
342.98 € | 1 | 5 Days | 250 | 60 | 1.3 | 1.3 | 5370 | 1300 | ||
491.30 € | 1 | 5 Days | 250 | 80 | 1.6 | 1.6 | 7162 | 1600 | ||
790.38 € | 1 | 5 Days | 300 | 90 | 2.1 | 2.1 | 12741 | 2100 | ||
1,354.73 € | 1 | 5 Days | 400 | 100 | 3.4 | 3.4 | 20030 | 3400 |
Loading...
Wheel Material | Cast | Bearing | Other | Bearing type | hub fitting |
---|---|---|---|---|---|
Material (details) | rugged grey cast iron | Product type | Hub fitting wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 92 Shore A | Electrically conductive | no |
Tread color | brown | Wheel body colour | silver | Heat-resistant | no |
Tread hydrolysis-resistant | yes | Non-staining | yes | Tread material | Polyurethane |
Rustproof | no | Non-marking | yes | Max. temperature resistance(° C) | 70 |
Min. temperature resistance(° C) | -30 |
Configure
Basic Attributes
Wheel O.D.(mm)
Wheel Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Type
Filter by standard shipping days
Optional Attributes