Lanyards, according to NSA5732

Lanyards, according to NSA5732
Material

Cord

    • Polyamide fabric, white

key ring

    • stainless steel

Shrinking hose

    • Plastic, black (according to NSA937502-03)

Notes

Further information on request.

Special types on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4219.250

Part Number
4219.250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.21 €

1 4 Days

Loading...

  1. 1

Basic information

Attaching ring Stainless steel B(inch) 3 C(inch) 14
D(inch) 1.2 Cord Material Polyamide fabric, white Shrinking hose material Plastic, black
Tensile force min. max.(N) 150 Weight(g) 3.5

This page is Lanyards, according to NSA5732, part number 4219.250.
You can find the detail information about specifications and dimensions on part number 4219.250.

Tech Support