Assembly Tool for mounting via slot (pin sided), for spring plungers

Assembly Tool for mounting via slot (pin sided), for spring plungers
[Specifications]
・Material: Free cutting steel,blackened, Stainless steel 1.4305
・Free cutting steel, hardened, blackened
・Thermoplastic POM, white
・Stainless Steel 1.4305, nitrided

[Features]
・Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22060.0903
22060.0904
22060.0905
22060.0906
22060.0908
22060.0910
22060.0912
22060.0916
22060.0920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1 b
(mm)
d
(mm)
l
(mm)
Weight
(g)

16.14 €

1 4 Days M350 2.355517

17.95 €

1 4 Days M451 35518

16.92 €

1 4 Days M550 46021

16.81 €

1 4 Days M660 4.76030

17.64 €

1 4 Days M860 6.457039

18.26 €

1 4 Days M108088066

24.42 €

1 4 Days M12809.88072

24.98 €

1 4 Days M1610013.5105144

26.33 €

1 4 Days M2010017115162

Loading...

  1. 1

Tech Support