Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GAY20-NPP-B-FA107 |
GAY25-NPP-B-FA107 |
GAY30-NPP-B-FA107 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width B (or T) (mm) | Bore diameter [d] (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Outside diameter [D SP] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
13.37 € | 1000 | 4 Days | 25 | 20 | 13600 | 6600 | 47 | 0.13 | ||
14.72 € | 1000 | 4 Days | 27 | 25 | 14900 | 7800 | 52 | 0.16 | ||
17.68 € | 1000 | 4 Days | 30 | 30 | 19500 | 11300 | 62 | 0.24 |
Loading...
Configure
Basic Attributes
Width B (or T)(mm)
Bore diameter [d](mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Outside diameter [D SP](mm)
Type
Filter by standard shipping days
Optional Attributes